Wheel torque transducer for passenger cars RoaDyn P106 / 9294B11

Wheel torque transducer for passenger cars RoaDyn P106
9294B11
18007586
  • Wheel torque transducer for passenger cars
  • With piezoelectric sensors
  • Measuring moments with two different ranges: My = ±600 Nm and My = +- 6000Nm
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Product type
Product type
Sensor
Certificates and Standards
Load category
Passenger car, SUV
Operation and installation
Applications
Vehicle dynamics testing, Battery and drivetrain efficiency testing
The wheel torque transducer RoaDyn P106 is used for measuring the traction torque My of cars and SUVs up to a maximum torque of ±6 kNm. It is designed for application in the fields of driving stability, traction control, ABS systems, force distribution, coasting moment, and others.
Załadunek
Załadunek