Wheel force transducer RoaDyn S660nsp / 9248A2 RoaDyn S660 nsp

9248A2 RoaDyn S660 nsp
18013178
- Test bench wheel force transducer for passenger cars, racing, SUVs, transporters and light trucks
- For non-spinning application
- Wheel forces measuring ranges Fx, Fz: ±60 kN, Fy: ±36 kN
- Moments measuring ranges Mx, Mz: ±7.5 kNm, My: ±8.5 kNm
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Product type
Product type
SensorThe wheel force transducer RoaDyn S660nsp measures wheel forces (up to 60 kN) and moments (up to 8.5 kNm) and is used with non-spinning wheels on test stands. It is applied for the monitoring of loads and determination of transfer functions of road simulators for durability testing.
Załadunek
Załadunek