Wheel force transducer RoaDyn S660sp / 9248A1 RoaDyn S660 sp

Wheel force transducer RoaDyn S660sp
9248A1 RoaDyn S660 sp
18013387
  • Wheel force transducer for passenger cars, racing, SUVs, transporters and light trucks
  • For spinning applications
  • Wheel forces measuring ranges Fx, Fz: ±60 kN, Fy: ±36 kN
  • Moments measuring ranges Mx, Mz: ±7.5 kNm, My: ±8.5 kNm
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Product type
Product type
Sensor
Certificates and Standards
Load category
Passenger car, SUV
Operation and installation
Applications
Vehicle durability testing, Tire testing
The wheel force transducer RoaDyn S660sp is available in two different variants (aluminium and carbon hybrid). It measures wheel forces (up to 60 kN) and moments (up to 8.5 kNm) and is used with spinning wheels on test tracks. It is applied for vehicle dynamics research, tire testing and capturing road load data for virtual and experimental simulation.
Załadunek
Załadunek