Wheel force measurement system KiRoad Wireless HDR / 9813C1 KiRoad Wireless S6 On-Board Unit

The KiRoad Wireless onboard electronics from Kistler receives the signals of wheel torque transducers such as RoaDyn P109.
9813C1 KiRoad Wireless S6 On-Board Unit
18042254
  • Wheel force measurement system with wireless data transmission
  • Fast installation, no cabling and no adaptions
  • Consistent vehicle contours as there are no protrusions from the vehicle
  • Exchangeable battery with approx. 4 h capacity at –20°C (for winter testing)
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Product type
Product type
Electronics
Certificates and Standards
Load category
Passenger car, SUV
Operation and installation
Applications
Vehicle durability testing
The KiRoad Wireless HDR is a complete wheel force measurement system that does away with cabling both inside and outside the vehicle. Based on far-field telemetry, this modular solution comprises a WLAN-capable onboard electronics unit (family Type 9813C), a wheel unit (Type 9822A1), and a rotary encoder (family Type 5262A).
Załadunek
Załadunek