Vision system for 100% inspection of continuously produced stamped parts / KVC 621 SE

KVC 621 SE
20000189
- 100% control of dimensions and detection of surface defects
- 1 to 2 cameras (Basic) / 1 to 3 cameras (Advanced) with a resolution down to the µm range
- Test cycle of up to 4000 parts/min
- Powerful and easy-to-use software macros
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Dimension, contour and surface inspections of continuously manufactured products are of crucial importance in the stamping and electroplating industry. The standard machine vision inspection system (optical inspection system) KVC 621 system enables 100% quality control of these products at a speed of up to 4,000 parts/min in an extremely small space. With 1 to 3 cameras and the fully integrated, easy-to-use Kistler image processing software KiVision with macro commands specifically designed for stamping, the system is quickly available. Important options such as cutting out non-conforming parts are equally available as other optional assemblies for the KVC 621. The software also enables the statistical analysis of the inspected components and the creation of quality reports.
Załadunek
Załadunek