USV-Stromversorgung für DTI375 In-Dummy-Datenrekordermodule / DTI375.01 UPS for DTI data recorders

USV-Stromversorgung für DTI375 In-Dummy-Datenrekordermodule
DTI375.01 UPS for DTI data recorders
18033132
  • High grade of flexibility through use with DTI375.12 or DTI375.08
  • Perfectly balanced with DTI375.12 and DTI375.08
  • Integration in various dummy types possible
  • Allows interchanging between different applications
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Product type
Type of data acquisition
In-Dummy
Within the DTI technology (Digital Transducer Interface) based in-dummy data recording, the UPS power supply is required for supplying the data recorder (type series DTI375.xy) with power and to guarantee data recording without interruption in case of failure of the mains supply.
Załadunek
Załadunek