Toolkit for analog Lineas Weigh In Motion sensor and Weigh In Motion Data Logger installation / Z20015_GC

Z20015_GC
18026905
- Toolkit needed for Lineas Weigh In Motion sensor testing and installation
- Includes insulation tester, quick BNC adapter, stripping tools, and slot gauges
- Includes rutting measurement tool, tape meter and tubular box wrench
- Suitable for Lineas Type 9195G, Lineas Compact Type 9196A and Weigh In Motion Data Logger Type 5204A installation
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
The toolkit Type Z20015GC is a mandatory special tool used to test and install analog Lineas Weigh In Motion sensors. It has to be ordered additionally for the first installation of analog Lineas Weigh In Motion sensors. It is suitable for Lineas Type 9195G, Lineas Compact Type 9196A and Weigh In Motion Data Logger Type 5204A installation, it includes an insulation tester, quick BNC adapter, stripping tools, slot gauges, rutting measurement tool, tape meter and a tubular box wrench.
Załadunek
Załadunek