Through beam light barrier in flat housing, infrared, max. distance 700 mm, plug M8 3-pin / PGI/W-3-P

Through beam light barrier in flat housing, infrared, max. distance 700 mm, plug M8 3-pin
PGI/W-3-P
18036995
  • Through beam light barrier in flat housing with resolution >1.4 mm
  • Max. distance between transmitter and receiver: 700 mm
  • Switching function normally open / normally closed (NO/NC)
  • Connection: M8 plug, 3-pin
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Measuring ranges
Fork width
3 mm
Fork depth
3 mm
Metrological characteristics
Repeating accuracy, maximum
0.1 mm
Electrical properties
Operating voltage
12 … 30 VDC
Output signal type
Digital (PNP)
Maximal current consumption
60 mA
Circuit
Chopped light trigger
Load current
200 mA
Dynamical properties
Frequency
4 kHz
Certificates and Standards
General tolerance of the housing
DIN ISO 2768-m
Degree of protection EN 60529
IP64
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Operating temperature range
0 … 60 °C
Usage
Feed control, Position control, Counting of parts
Design
Through beam light barrier (split)
Mode of operation
Static
Applications
Feed control, Position control, Counting parts
Interfaces
Output with LED
PNP
Connector type
3-pole M8 connector
Załadunek
Załadunek
Załadunek