Stationary calibration device caliTEST stationary for torque wrenches / 5413-5761

5413-5761
20000164
- Compliant calibration and testing of indicating and setting torque wrenches
- Attainable measurement uncertainty of ≤1%
- Internationally recognized as the calibration standard for laboratories
- Multirange torque reference transducers
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Operation and installation
Applications
Torque tool testing and calibrationThe calibration device consists of a base unit with the mounting fixture for torque wrenches, a drive unit with a multirange torque reference transducer, an electronic measurement and control system, and an evaluation system. The torque wrenches to be calibrated are mounted horizontally and coupled to the drive via exchangeable square adapters as specified in DIN 3121. A freely adjustable wrench support enables the torque wrench to be accommodated in a standard manner. The maximum possible wrench length varies depending on the testing equipment. The optional 50 Nm unit can be positioned on the left or right side.
Załadunek
Załadunek