Speed enforcement system ES 8.0, WiFi router WP 2.0 in transport case / WP2.0

WP2.0
18045908
- The WiFi router interconnects all components of the ES 8.0 speed enforcement system
- VPN protected
- Long range
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Operation and installation
Applications
Speed enforcementAll components such as the cameras, the sensor and the operating tablet are securely connected to each other via WiFi. The WiFi router WP 2.0 comes with a durable and weatherproof transport case and is battery operated. Optionally, an LTE connection can be set up for a check point, too.
Załadunek
Załadunek