Speed enforcement system ES 8.0, stationary use, sensor housing / SES8.0

SES8.0
18044939
- Stationary housing for the ES 8.0 one-sided sensor
- Easy installation of the sensor unit
- Flexible placement depending on measuring spot
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Operation and installation
Applications
Speed enforcementThe housing for the one-sided sensor enables the shift from mobile to stationary application. The sensor can be installed by hand into the protective housing.
Załadunek
Załadunek