Speed enforcement system ES 8.0, single-sided sensor for universal speed measurement / SE8.0 Sensoreinheit

SE8.0 Sensoreinheit
18046211
- Single-sided optical sensor for precise vehicle speed measurements
- Applicable in curves without restrictions
- Very short measuring basis (50 cm)
- Battery directly integrated in the housing
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Operation and installation
Applications
Speed enforcementThe wireless ES 8.0 mobile one-sided sensor is the centerpiece of the complete solution. It allows for real-time near speed measurements from 10 to 250 kph in almost any possible scenario. With its rechargeable battery, the device can be operated for up to eight hours.
Załadunek
Załadunek