Speed enforcement system ES 8.0, stationary use, protective housing for camera 1 and flash / K1SL8.0

K1SL8.0
18045133
- Flash and photo units in one housing
- Easy and quick shift from mobile to stationary application
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Operation and installation
Applications
Speed enforcementThe housing for the combined flash-camera unit 1 is suitable for the shift from mobile to stationary application. Camera and flash can be installed by hand into the protective housing.
Załadunek
Załadunek