Signal Conditioning Platform SCP Slim for engine indication, base chassis / 2852B11

2852B11
18030695
- Signal conditioning platform with master chassis
- Ethernet interface
- Flexibility thanks to modular design
- Extendable up to 16 channels
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Operation and installation
Applications
Combustion measurement analysisThe SCP Slim consists of a base unit and functionspecific measuring modules. For combustion pressure measurements and combustion analysis on engines, a wide range of different and interchangeable measuring modules for frontend signal conditioning is available. If the automatic sensor identification PiezoSmart is used, all relevant data of an individual sensor are stored on a TEDS (Transducer Electronic Data Sheet) and are available for automatic setting of parameters and adjustments. Process reliability of test procedures and quality of measurement data are significantly improved by simultaneously simplifying test bed setup and test preparations.
Załadunek
Załadunek