Shaft torque sensor Mini-Smart, torque transducer (measuring ranges from 0.5 Nm to 1 kNm) / 4502A

Shaft torque sensor Mini-Smart, torque transducer (measuring ranges from 0.5 Nm to 1 kNm)
4502A
18026213
  • Analog output signal of 0 to 5 VDC, transferred without contact
  • Integrated speed and angle measurement
  • Connections: 1/4" hex socket (DIN3126), square socket or cylindrical shaft ends
  • Operational up to 12000 1/min
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Measuring ranges
Maximum measuring range [N·m]
1000 N·m
Measuring range [N·m]
0.5 … 1000 N·m
Product type
Rotating / Non-rotating
Rotating
Mechanical properties
Overload capacity at service torque
1,5 x Mnom
Limiting Torque
150 %
Metrological characteristics
Linearity including hysteresis
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
0.2 %FSO
Dual-range
No
Accuracy class strain gauge
0.2
Electrical properties
Output signal type
Voltage (Strain gage)
Control signal
100±0.2%
Supply voltage range
11 … 26 V
Influence quantities
Temperature influence zero point
0.15 %FSO/10K
Temperature influence nominal value
0.15 %FSO/10K
Dynamical properties
Maximum speed [rpm]
Select the category in which the torque to be measured falls.
12000 rpm
Certificates and Standards
Degree of protection EN 60529
IP40
Operation and installation
Operating temperature range
10 … 60 °C
Sensor design
Shaft type, Square type, Hex type, Shaft, Square, Hex
Applications
In- and end-of-line testing for production processes
Interfaces
Electrical connection
12-pole built-in connector
Angle / speed output
360 pulses/revolution
Załadunek
Załadunek
Załadunek