Wheel force transducer RoaDyn Racing for racing applications like F1, GT3 / 9228A RoaDyn Racing

9228A RoaDyn Racing
18049681
- Lowest set-up time: ready to measure within a minute
- Ease of use, no support needed after 2h training
- Ring shaped electronics allow free access to the central nut
- Perfect for 18'' wheels, others on request
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Operation and installation
Applications
Tire testing, Vehicle durability testingRoaDyn Racing: Perfect your race strategy and optimize tire management based on real measured wheel forces! The RoaDyn Racing Wheel Force Transducer (WFT) is developed for racing applications.
It scores with its ease of use without compromising on measurement quality.
Thanks to the integrated electronics, data storage and power supply by rechargeable batteries, no cable or electronics in the vehicle is needed.
Załadunek
Załadunek


.webp)