Retrofit set to equip hand lever presses with force-displacement monitoring / 9819A

Retrofit set to equip hand lever presses with force-displacement monitoring
9819A
18026726
  • Measuring range of piezoelectric force transducer: 0 … 60 kN
  • Overall height of force transducer: 48 mm
  • Includes configurable maXYmos BL process monitoring system
  • Includes various custom accessories such as sensor cables, brackets, etc.
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
The retrofit kit includes a piezoelectric force transducer of Type 9340A, a maXYmos BL process monitoring system, and various accessories. The set can be prepared according to customer needs using the order key.
Załadunek
Załadunek