Process monitoring system maXYmos NC for NC joining modules / 5847B0

5847B0
18032002
- Process monitoring system with integrated process control (sequencer)
- 128 independent programs with up to 10 evaluation objects each
- Real-time capability thanks to SERCOS III servo amplifier
- On-board fieldbus interfaces (PROFIBUS, PROFINET, EtherCAT, EtherNet/IP)
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Operation and installation
Applications
3C electronics manufacturingThe maXYmos NC process monitoring system controls, monitors, evaluates and documents characteristics of two measurands XY for joining and press-fitting processes in combination with NC joining modules and the associated servo amplifier IndraDrive. Statistics and protocols for measurement results (Q-DAS, CSV, PDF, XML, IPM 5.0, QDA9, QWX) are available.
Załadunek
Załadunek