Process monitoring and control system ComoScout for plastic injection molding processes with interface for 20 Voltage signals / 5889A1

5889A1
18045773
- Process monitoring system for 16+4 voltage signals with 2 x 8 channel connectors
- Efficient data transfer and enhanced traceability (also for older machines) with OPCUA interface
- Enhanced user management and usability functions
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Product type
Product type
ComoScoutComoScout is a process monitoring system for injection molding machines. Unlike ComoNeo, it is not connected to cavity pressure sensors: instead, ComoScout makes use of signals coming from the injection molding machine and any other voltage-output sensors (such as emperature transducers). ComoScout offers versatile monitoring and optimization functions based on the acquired data.
Załadunek
Załadunek