maXYmos Analyzer – process data analysis software / 2850A1 maXYmos Analyzer Config

The new maXYmos Analyzer PC software provides efficient data analysis from joining and assembly processes.
2850A1 maXYmos Analyzer Config
18051141
  • Immediate access to maXYmos process curves without extra tools
  • Intuitive navigation, zoom, and comparison of curves
  • Quick plausibility checks and documentation right after production
  • Detect deviations early and reduce NOK parts
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Product type
Product type
Software
Operation and installation
Applications
Assembly and testing Automotive, Spot welding process monitoring, Assembly and testing E+E, Joining Systems, Process monitoring in medical device assembly and testing, Assembly and testing Medical production, Monitoring and control in injection molding, Automotive production, Electrical and electronics industries, Medical, 3C electronics manufacturing, Aircraft landing gear and brake testing, Aviation R&D and testing - measurement solutions, Piezoelectric dynamic measurement in semiconductor manufacturing, Cutting processes and machining development, Monitoring and control in injection molding

With the new maXYmos Analyzer software (Type 2850A), Kistler provides a powerful tool for making better use of production data. The software analyzes measurement curves recorded by maXYmos systems, detects deviations and automatically calculates quality-related indicators such as Cp and Cpk. Based on the jBEAM platform, it enables zooming, comparing, filtering, and generating KPIs, statistics and trend analyses – supporting transparent, data-driven optimization of joining and assembly processes. maXYmos Analyzer is compatible with maXYmos NC, TL, and BL (from v1.7) and completes the Kistler measuring chain from sensor to software. A free-of-charge trial version is available.

Register for the free trial version!

Załadunek
Załadunek