Pre-wired system components for Weigh In Motion Data Logger / WIM System Components with Loop Card

Pre-wired system components for Weigh In Motion Data Logger
WIM System Components with Loop Card
55140423
  • Pre-wired system components including standard loop card for Weigh In Motion (model FEIG M4D)
  • Delivered on DIN rail for easy installation into roadside cabinets
  • Plug and play solution
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
The pre-wired system components are mounted on a DIN rail and include a power supply, a standard loop card and terminals. They are ready to connect to the Weigh In Motion Data Logger Type 5204A, forming a complete Weigh In Motion measuring chain.
Załadunek
Załadunek