Powertrain Analysis System KiBox2 / 2895AK1

2895AK1
20000173
- Simultaneous or independent time and angle-based data recording with flexible definition of acquisition frequency
- Scalable channel count concept with cascadable acquisition units and freely configurable measuring modules
- Calculation of standard combustion, electric power analyzer parameters and user defined formulas
- Integration with ECU calibration tool chains via XCP and/or CAN
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Operation and installation
Applications
Electric powertrain analysisThe KiBox2 from Kistler is a comprehensive analysis system for all types of vehicle powertrains. It enables real-time data acquisition in-vehicle as well as on the test bench.
Załadunek
Załadunek