Piezoresistive (PR) absolute pressure transmitter for harsh environments / 4260A

Absolute piezoresistive pressure transmitter / 4260A
4260A
18035318
  • Pressure ranges from 1 to 350 bar (15 to 5 000 psi)
  • Compensated temperature range: –40 to 120°C (–40 to 250°F)
  • Wide choice of pressure and electrical connections
  • Electrical output options: mV, V and mA
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
350 bar
Product type
Pressure sensor type
Universal static pressure
Mechanical properties
Burst pressure
>4xFS
Metrological characteristics
Pressure range, barometric
0.75 … 1.15 barA
Long term stability (12 months), span
±0.1%
Electrical properties
Output signal type
Voltage or Current (Piezoresistive, PR)
Minimal insulation resistance
10^8 Ω (500 VDC)
Supply voltage effects maximum (regulated units)
0.005 %Span/V
Dynamical properties
Natural frequency
2 kHz
Frequency response, maximum
2000 Hz
Certificates and Standards
Certification
ATEX, IECEx, CE
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-55 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
125 °C
Operating temperature range, mV and V output
-55 … 125 °C
Storage temperature range, mV and V output
-55 … 125 °C
Compensated temperature range
-40 … 120 °C
Installation torque
15 N·m
Design life
50 million at 2 Hz
Vibration, 50 g peak, 10 Hz to 2 kHz per
Response <0.05
Media compatibility
Stainless steel 316L
Applications
Rocket and jet engine testing, Combustion measurement analysis, Hydroelectric power plant testing and monitoring, Oil and gas pipe testing and monitoring
Cable properties
Cable included
Yes - configurable cable
Configurable cable length
0.3 … 30.2 m
Voltage output
DC output impedance, V output, maximum
200 Ω
Warm up time, V output, maximal
1 ms
Output noise typical, V output, maximal
1 mVrms
Current output
Warm up time, mA output, maximal
3 ms
Output noise typical, mA output, maximal
0.1 mVrms
Additional properties
Options, non-interactive zero and span adjust
±5 %FS

The modular high performance pressure transmitters of the 4260A series are characterized by high accuracy and excellent long-term stability, even in harsh environments with high temperature extremes, high vibration and shock loads.

Please use the web configurator at www.kistler.com/prt to construct your valid 16-digit type number transmitter and to download the corresponding CAD model.

Załadunek
Załadunek