Piezoelectric surface strain transducer, highly sensitive, isolated ground (±600 µɛ) / 9232AU41

Piezoelectric surface strain transducer, highly sensitive, isolated ground (±600 µɛ)
9232AU41
18007473
  • Ground-insulated surface strain transducer
  • Nominal sensitivity: -80 pC/με
  • Dimensions: LxBxH (mm) 40x17x15
  • Output connection: KIAG 10-32 neg.
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Measuring ranges
Measuring range [µε]
-600 … 600 με
Product type
Measurement system
Sensor
Strain sensor type
Surface strain sensor
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Operating temperature range
0 … 70 °C
Applications
Spot welding process monitoring
Cable properties
Cable included
No cable included
Interfaces
Connector type
KIAG 10-32 neg.
Załadunek
Załadunek
Załadunek