Piezoelectric sensor, longitudinal strain measuring pin (M5) for cavity and injection pressure / 9247A

Piezoelectric sensor, longitudinal strain measuring pin (M5) for cavity and injection pressure
9247A
18007508
  • Piezoelectric sensor, measuring range (axial): –1400 … 1400 με
  • Nominal sensitivity: –8.6 pC/με
  • Dimensions: DxL (mm) M5x0.5x23
  • Output connection: M4x0.35 neg.
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Measuring ranges
Measuring range [µε]
-1400 … 1400 με
Product type
Measurement system
Sensor
Strain sensor type
Longitudinal strain measuring pin
Mechanical properties
Preload force
3.3 kN
Range with preload
–1400 ... 1400 με
Axial preloading force pC
≈–20000 pC
Force sensitivity for preload
-6 pC/N
Overload
±2000 με
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±2 %FSO
Hysteresis
≤3 %FSO
Repeatability of sensitivity after demounting and remounting
–1,1%
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Minimal insulation resistance
10^13 Ω
Influence quantities
Sensitivity in test object
≈–8.6 pC/με
Maximal acceleration sensitivity
0.07 pC/g
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Operating temperature range
-40 … 200 °C
Applications
Semiconductors
Cable properties
Cable included
No cable included
Interfaces
Connector type
M4 neg.
Dimensions and materials
Weight (without cable)
2.5 g
Weight without cable and preloading bolt
2.5 g
Załadunek
Załadunek
Załadunek