Piezoelectric sensor, longitudinal strain measuring pin (M10) / 9243B

Piezoelectric sensor, longitudinal strain measuring pin (M10)
9243B
18007501
  • Piezoelectric sensor, measuring range (axial): –1500 … 1500 με
  • Nominal sensitivity: –15 pC/με
  • Dimensions: DxL (mm) 40x17x1
  • Output connection: M4x0.35 neg.
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Measuring ranges
Measuring range [µε]
-1500 … 1500 με
Product type
Measurement system
Sensor
Strain sensor type
Longitudinal strain measuring pin
Mechanical properties
Preload force
16 kN
Axial preloading force pC
≈40000 pC
Force sensitivity for preload
-2.5 pC/N
Overload
2000 με
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Hysteresis
≤2 %FSO
Repeatability of sensitivity after demounting and remounting
–1,1 %
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Minimal insulation resistance
10^13 Ω
Influence quantities
Sensitivity in test object
≈–15 pC/με
Maximal acceleration sensitivity
0.15 pC/g
Certificates and Standards
Degree of protection EN 60529
IP64
Operation and installation
Operating temperature range
-40 … 200 °C
Cable properties
Cable included
No cable included
Interfaces
Connector type
M4 neg.
Dimensions and materials
Weight without cable and preloading bolt
4.8 g
Załadunek
Załadunek
Załadunek