Onboard unit KiRoad Wireless P1 for RoaDyn wheel torque transducers / 9813B4 KiRoad Wireless P1 On-Board Unit

9813B4 KiRoad Wireless P1 On-Board Unit
18032701
- Onboard electronics for up to 4 KiRoad Wireless P1 Wheel Units
- Encrypted, digital data transmission in the 2.4 GHz WLAN band
- Digital data output for all channels via DTI, CAN or Ethernet
- Online display of the measurement signals via KiCenter (configuration software)
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Product type
Product type
ElectronicsThe KiRoad Wireless P1 Onboard Unit is designed for RoaDyn P1 wheel torque transducers with telemetry module. The onboard electronics unit (Type 9813B) is suitable for use with KiRoad Wireless P1 Wheel Units (family Type 9811B) which provide digital far-field telemetry for RoaDyn P1xy wheel torque transducers. The systems are used for wireless digital transmission of measurement signals and system control information between the wheel force transducer and the onboard unit inside the vehicle.
Załadunek
Załadunek