Lineas quartz sensor for Weigh In Motion (WIM), sensor length 1.5 m, cable length 40 m / 9195GC31

Lineas quartz sensor for Weigh In Motion (WIM), sensor length 1.5 m, cable length 40 m
9195GC31
18030080
  • Piezoelectric quartz sensor for WIM applications
  • Sensor length: 1.5 m
  • Cable length: 40 m
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Operation and installation
Applications
Bridge protection, Automated tire screening, Traffic data collection, Weigh based tolling, Weigh In Motion for ports and industrial facilities, Weigh In Motion systems for enforcement
The Lineas is a quartz sensor to measure the wheel and axle loads and to determine the vehicle gross weight under rolling traffic conditions. The sensor is installed in the road pavement and provides highly accurate measurement signals.
Załadunek
Załadunek