Lineas Compact quartz sensor for Weigh In Motion (WIM), sensor length 1.75 m, cable length 100 m / 9196AC42T

Lineas Compact quartz sensor for Weigh In Motion (WIM), sensor length 1.75 m, cable length 100 m
9196AC42T
18035115
  • Piezoelectric quartz sensor for WIM applications
  • Sensor length: 1.75 m
  • Cable length: 100 m
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Operation and installation
Applications
Bridge protection, Traffic data collection, Weigh In Motion for ports and industrial facilities
The Lineas Compact is a quartz sensor to measure the wheel and axle loads and to determine the vehicle gross weight under rolling traffic conditions. The sensor is installed in the road pavement and provides highly accurate measurement signals.
Załadunek
Załadunek