Laboratory Piezotron (IEPE) coupler for mains operation, 16-channel / 5148

Laboratory Piezotron (IEPE) coupler for mains operation, 16-channel
5148
18010640
  • 16-channel coupler powered by an AC power supply or any DC voltage source
  • Measuring chain monitoring with status indication via LEDs
  • BNC input and output connectors on rear panel, BNC output connectors on front panel
  • Mountable in standard 19-inch rack
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Electrical properties
Output signal type
Voltage
Input type
IEPE (Piezotron)
Dynamical properties
Maximum signal frequency
100 kHz
Time constant
Short
Operation and installation
Device usage
Signal conditioning
Interfaces
Number of channels
16
Dimensions and materials
Casing material
Aluminium
Załadunek
Załadunek
Załadunek