Laboratory charge amplifier, 1-channel, low noise, desktop version, 115 V, BNC / 5018A1010

Laboratory charge amplifier, 1-channel, low noise, desktop version, 115 V, BNC
5018A1010
18004428
  • Charge amplifier with measuring ranges from ±2 to ±2200000 pC
  • Frequency range: ≈0 … 200 kHz
  • LCD and rotary knob for operation and configuration
  • USB and RS-232C interface
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Measuring ranges
Measuring range [pC]
2 … 2200000 pC
Electrical properties
Output signal type
Voltage
Input type
Charge dynamic, Charge quasi-static
Signal size
Very small signals (<10 pC), Very large signals (>1000000pC)
Dynamical properties
Maximum signal frequency
200 kHz
Time constant
Short, Long
Operation and installation
Device usage
Testing, Process monitoring
Applications
3C electronics manufacturing
Interfaces
Number of channels
1
Analog output type
Voltage (V)
Załadunek
Załadunek
Załadunek