Interface library DataServer for force plates / 2873A

Interface library DataServer for force plates
2873A
20000147
  • Takes full advantage of force plate performance
  • DataServer API (dataserver.dll)
  • Interface Library
  • Microsoft Component Object Model (COM)
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Product type
Product type
Software
Operation and installation
Applications
Biomechanics and life sciences
BioWare is a very versatile, easy to use Windows software specially designed to work with Kistler force plates in the various fields of biomechanics: biomechanics research, gait analysis (rehabilitation, orthopaedics, prosthetics), sports (jump force, impact, training), neurology (posturography, balance, microvibrations), ergonomics and industry (shoe development, material testing, safety, loading). Together with Kistler force plates, ground reaction forces and other analog data can easily be acquired, processed and saved. The DataServer Interface Library (DataServer.dll) is a Microsoft Component Object Model (COM) in-process server. COM is a software architecture that allows applications to be built from binary software components. COM ensures the interoperability of the components across many software development languages (C++, Visual Basic, Java, etc.) by providing a binary standard for component development.
Załadunek
Załadunek