Inductive distance sensor, measuring range 0 ... 2 mm, analog output 0 … 10 VDC, 8 x 16 mm, free cable end / IS-8-16-1-A

IS-8-16-1-A
18037263
- Inductive distance sensor with measuring range 0 ... 2 mm
- Dimensions: WxL (mm) 8x16
- Analog output voltage: 0 ... 10 VDC
- Connection: free cable end
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Metrological characteristics
Linearity
±3 %FSOLinearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
Załadunek
Załadunek
Załadunek