Handheld Piezotron (IEPE) coupler, 1-channel / 5114

Handheld Piezotron (IEPE) coupler, 1-channel
5114
18004788
  • 1-channel coupler powered by built-in battery
  • AC power supply or any DC voltage source
  • Sensor bias voltage display
  • Sensor and cable circuit integrity indication via LEDs (ok, short circuit, interruption)
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Electrical properties
Output signal type
Voltage
Input type
IEPE (Piezotron)
Dynamical properties
Maximum signal frequency
60 kHz
Time constant
Short
Certificates and Standards
Degree of protection EN 60529
IP40
Operation and installation
Device usage
Signal conditioning
Interfaces
Number of channels
1
Dimensions and materials
Casing material
Plastic
Załadunek
Załadunek
Załadunek