Grouting compound for Lineas WIM sensor installation / 1000A1

1000A1
18000000
- Rapid, shrink-free curing
- Ready-to-use packs for on-site applications
- Very good workability and excellent flow properties
- Good adhesion on concrete, metals, asphalt and stones
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Product type
Component type
AccessoryGrouting compound Type 1000A1 was specially developed to rapidly and securely grout Lineas WIM sensors into the road at normal or warm weather conditions. It is a 3-component epoxy resin composition with good workability and rapid curing time. Type 1000A1 is supplied as a complete bucket containing a plastic canister of epoxy resin and a can of epoxy hardener.
To access Safety Data Sheet (SDS) click here.
Załadunek
Załadunek