FSI temperature monitoring system, temperature sensor / 2069A10-Q0001

Ten światłowodowy czujnik do zastosowań związanych z monitorowaniem temperatury to rozproszony, wielosegmentowy czujnik temperatury zoptymalizowany do stosowania w środowisku wysokiego napięcia.
2069A10-Q0001
18047733
  • Temperature sensor for FSI temperature monitoring systems
  • Low profile, lightweight and application specific design
  • Passive, electrically non-conductive sensor
  • Distributed fiber optic sensor with EMI immunity
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Operation and installation
Applications
Electric powertrain analysis

This fiber optic sensor for temperature monitoring applications is a distributed, multi-segment temperature sensor optimized for use in a high voltage environment. This sensor has been designed to work with Fiber Segment Interferometry (FSI) interrogators from Kistler to provide the information needed for thermal management and battery architecture optimization. The FSI sensors use a unique fiber containing a series of inscribed reflectors. Each pair of reflectors creates a measurement segment. Many segments in a single fiber can be measured simultaneously without blind spots. By accurately measuring temperature along the full length of the fiber, you are provided with more information than alternative temperature sensing technology. With their robust low-profile design, the fiber optic sensors can be easily integrated within a high voltage battery and withstand fluid cooling. In addition to battery temperature monitoring, they are an ideal solution for EMI sensitive environments, such as converters, inverters, capacitors, and electric motors.

Załadunek
Załadunek