Fastener analysis / Test of bolted joints

Test of bolted joints
44002137
- Determination of friction coefficients (acc. to DIN EN ISO 16047)
- Prevailing torque testing (DIN EN ISO 2320)
- Vibration test (Junker test)
- Change in coefficient of friction during multiple tightening cycles
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Testing of screws, bolts, nuts and securing elements according to standards such as DIN EN ISO 16047, DIN EN ISO 2320, EN 14399, EN 15737, DIN 267-27, VDA 235-101, VDA 235-203, VW 01131, MBN 50544, Ford WZ102, RNES 01-50-005, STD 5511 and many more. Apart from standardized tests, individual test requirements and measurands can be covered.
Załadunek
Załadunek