Extension for cavity pressure sensors, Fischer 104 pos. to Fischer 104 neg., metalic gray, 1 m / 1997A1

Extension for cavity pressure sensors, Fischer 104 pos. to Fischer 104 neg., metalic gray, 1 m
1997A1
18001086
  • Cable material: FPM
  • Cable diameter (inner / outer): 5.5 mm / 6.1 mm
  • Cable length: 1 m
  • Temperature range: -20 … 200°C
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Product type
Product type
Cable
Mechanical properties
Bending radius (static)
45.75 mm
Bending radius (dynamic)
91.5 mm
Electrical properties
Insulation resistance
>1 x E+14 Ω @RT
Impedance
50 Ω
Operation and installation
Operating temperature range
-20 … 200 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Sensor type
Piezoelectric
Special features
Low noise, High insulation
Cable length
1 m
Interfaces
Connection type (sensor)
Fischer 104 11-pole pos.
Connection type (amplifier)
Fischer 104 11-pole neg.
Dimensions and materials
Material
FPM
Cable color
Metalic grey
Weight
120 g
Cable outer layer protection
Steel mesh
Cable diameter (outer)
6.1 mm
Cable diameter (inner)
5.5 mm
Cable for extension in multi-cavity mold pressure measurement. Used with multi-channel connectors (e.g Type 1710b - 8 channel).
Załadunek
Załadunek