Electronics for all plug-in sensors with S2 plug connection, plug M16 5-pin / S2-W-5-PN2

Electronics for all plug-in sensors with S2 plug connection, plug M16 5-pin
S2-W-5-PN2
18037002
  • Electronics for all light barriers with S2 plug connection
  • Switch for amplifier level I/II
  • Switching function normally open / normally closed (NO/NC)
  • Connection: M16 plug, 5-pin
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Metrological characteristics
Pulse extension
100 ms
Electrical properties
Maximal current consumption
60 mA
Circuit
Chopped light trigger
Load current
200 mA
Dynamical properties
Frequency
4 kHz
Certificates and Standards
Degree of protection EN 60529
IP64
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Operating temperature range
0 … 60 °C
Mode of operation
Static/dynamic-static
Interfaces
Output with LED
PNP
Załadunek
Załadunek
Załadunek