Electronics for all plug-in sensors with S2 plug connection, plug M12 4-pin / S2-W-4-PN2

Electronics for all plug-in sensors with S2 plug connection, plug M12 4-pin
S2-W-4-PN2
18037001
  • Electronics for all light barriers with S2 plug connection
  • Switch for amplifier level I/II
  • Switching function normally open / normally closed (NO/NC)
  • Connection: M12 plug, 4-pin
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Metrological characteristics
Pulse extension
100 ms
Electrical properties
Operating voltage
12 … 24 VDC
Maximal current consumption
60 mA
Circuit
Chopped light trigger
Load current
200 mA
Dynamical properties
Frequency
4 kHz
Certificates and Standards
Degree of protection EN 60529
IP64
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Operating temperature range
0 … 60 °C
Mode of operation
Static/dynamic-static
Interfaces
Output with LED
PNP
Załadunek
Załadunek
Załadunek