Electromechanical NC joining module NCFT, servo press, 0,5 kN/0,10 kN, 100 mm stroke, 400 mm/s speed, straight version / 2157B3

Electromechanical joining module NCFT with integrated piezoelectric force sensor / 2157B
2157B3
18026109
  • NC joining module NCFT, servo press for processes with low forces
  • Measuring range: 0,5 kN/0,10 kN
  • 100 mm stroke
  • Speed 400 mm/s , straight version
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Measuring ranges
Required force
0.5 kN
Product type
Joining module
NCFT
Type of force sensor
Piezoelectric
Mechanical properties
Stroke
100 mm
Motor brake
With a holding brake
Drive version
Straight drive
Dynamical properties
Maximum speed [mm/s]
400 mm/s
Operation and installation
Applications
3C electronics manufacturing, 3C electronics manufacturing, Electrical and electronics industries, General manufacturing, Medical, Semiconductors
Załadunek
Załadunek
Załadunek