Electromechanical NC joining module NCFN, servo press, 100 kN, 200 mm stroke, 200 mm/s speed, with safety brake (K) / 2153A1002002KG

Electromechanical NC joining module NCFN, servo press, 100 kN, 200 mm stroke, 200 mm/s speed, with safety brake (K)
2153A1002002KG
18001397
  • NC joining module NCFN with standard design for medium to high force
  • Measuring range: 100 kN
  • 200 mm stroke
  • Speed 200 mm/s with safety brake (K)
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Measuring ranges
Required force
100 kN
Product type
Joining module
NCFN
Type of force sensor
Strain gauge
Mechanical properties
Stroke
200 mm
Motor brake
Safety brake
Drive version
Straight drive
Dynamical properties
Maximum speed [mm/s]
200 mm/s
Operation and installation
Applications
Automotive production, General manufacturing, Aerospace
Załadunek
Załadunek
Załadunek