DTI375.08 in-dummy data recorder module for ES-2 and ES-2RE side impact dummy / DTI375.12 WS-5F

DTI375.08 in-dummy data recorder module for ES-2 and ES-2RE side impact dummy
DTI375.12 WS-5F
18032622
  • Records and stores measured data during the crash test
  • Available with 12 ports for connecting up to 144 measuring channels
  • Readout of the data with CrashDesigner through Ethernet connection
  • Four-wire bus concept allows minimum wiring in the dummy
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Product type
Type of data acquisition
In-Dummy
The data recorder is the central unit for recording in-dummy measurement values as part of DTI technology (Digital Transducer Interface). The 12 DTI ports, each with up to 12 DiMod channels, allow data acquisition of up to 144 measurement channels per dummy.
Załadunek
Załadunek