Display module cable extender for use with (multiple) maXYmos process monitoring systems / 1200A163

1200A163
18031089
- Straightforward installation of the DIM Cable Extender directly at the display module
- Supports mixed operation of maXYmos TL and NC process monitoring systems
- Option to select several measurement modules on the display
- Transfer of screen content, touch and USB data via Ethernet cable
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
The DIM Cable Extender is used as an active cable extension for process monitoring systems maXYmos TL and maXYmos NC. It connects the measurement modules with the maXYmos DIM display (Type 5877AZ000). The DIM cable extender facilitates data exchange between the measurement module and the display via Ethernet.
Załadunek
Załadunek