Displacement sensor with internal return spring of displacement, potentiometric absolute linear transducer, 0 … 50 mm / 2124A50

2124A50
18043644
- Defined electrical measuring range: 0 … 50 mm
- Temperature range: –30 to +85°C
- Sensor connection: 3-pin M8x1 plug connector
- Protection class IP40
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Product type
Measurement system
SensorDisplacement sensor with resistance and collector path of conductive-plastic for direct displacement and tolerance measurements and for continuous position sensing. The series can be used in a wide range of applications in mechanical and vehicle engineering industries as well as in automation and robotics, combining remarkable long life span with high accuracy.
Załadunek
Załadunek