Displacement sensor, potentiometric absolute linear transducer with internal return spring of displacement, 0 … 10 mm / 2124A10

Displacement sensor, potentiometric absolute linear transducer with internal return spring of displacement,  0 … 10 mm
2124A10
18043642
  • Defined electrical measuring range: 0 … 10 mm
  • Temperature range: –30 to +85°C
  • Sensor connection: 3-pin M8x1 plug connector
  • Protection class IP40
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Product type
Measurement system
Sensor
Displacement sensor with resistance and collector path of conductive-plastic for direct displacement and tolerance measurements and for continuous position sensing. The series can be used in a wide range of applications in mechanical and vehicle engineering industries as well as in automation and robotics, combining remarkable long life span with high accuracy.
Załadunek
Załadunek