Digital industrial charge amplifier (dICA), 4-channel, EtherCat / 5074B411

Digital industrial charge amplifier (dICA), 4-channel, EtherCat
5074B411
18042082
  • 4-channel digital charge amplifier with EtherCat interface
  • Wide adjustable measuring range: ±20 … ±1000000 pC
  • Charge input KIAG 10-32 neg.
  • Cycle time down to 100 μs and oversampling up to 50 kSps
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Measuring ranges
Measuring range [pC]
20 … 1000000 pC
Electrical properties
Output signal type
Digital, Industrial ethernet, EtherCAT
Input type
Charge dynamic, Charge quasi-static
Dynamical properties
Maximum signal frequency
20 kHz
Time constant
Short, Long
Operation and installation
Device usage
Process monitoring
Applications
Spot welding process monitoring, Semiconductors, 3C electronics manufacturing
Interfaces
Number of channels
4
Digital output type
EtherCAT
Signal filter and time constants
Low-pass Filter, Cutoff frequency (-3 dB) [kHz]
20 kHz
Załadunek
Załadunek
Załadunek