Digital electronics KiRoad Tire Testing, for 1 wheel force transducer, 2 outputs variants / KiRoad Tire Testing

Digital electronics KiRoad Tire Testing, for 1 wheel force transducer, 2 outputs variants
KiRoad Tire Testing
18037833
  • Digital electronics with intuitive usage
  • Fast DSPs for extremely short runtimes
  • Analog and CAN output, other digital output options available
  • Serves one RoaDyn Sxxx wheel force transducer
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Product type
Product type
Electronics
Certificates and Standards
Load category
Passenger car, SUV, Commercial
Operation and installation
Applications
Tire testing
The KiRoad Tire Testing electronics Type 9820A11 is an interface and processing electronics unit for supply, configuration, signal processing and data output of one RoaDyn Sxxx wheel force transducer for laboratory or on-vehicle tire tests. The measuring chain consists of one RoaDyn Sxx wheel force transducer and one hub electronics (Type 5260Ax120) connected to the KiRoad Tire Testing electronics (Type 9820A11). An upgrade to four wheel force transducers is available.
Załadunek
Załadunek