Digital electronics KiRoad Tire Testing, for up to 2 wheel force transducers, 2 outputs variants / 9820A21 KiRoad Tire Testing

Digital electronics KiRoad Tire Testing, for up to 2 wheel force transducers, 2 outputs variants
9820A21 KiRoad Tire Testing
18037837
  • Digital electronics with intuitive usage
  • Fast DSPs for extremely short runtimes
  • Analog and CAN output, other digital output options available
  • Serves two RoaDyn Sxxx wheel force transducer
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Product type
Product type
Electronics
Certificates and Standards
Load category
Passenger car, SUV, Commercial
Operation and installation
Applications
Tire testing
The KiRoad Tire Testing electronics Type 9820A21 is an interface and processing electronics unit for supply, configuration, signal processing and data output of two RoaDyn Sxxx wheel force transducers for laboratory or on-vehicle tire tests. The measuring chain consists of two RoaDyn Sxx wheel force transducers and two hub electronics (Type 5260Ax120) connected to the KiRoad Tire Testing electronics (Type 9820A21). An upgrade to four wheel force transducers is available.
Załadunek
Załadunek