Data analysis software jBEAM Powertrain for powertrain analysis, Starter or Professional / 2848A jBEAM Powertrain Config

Oprogramowanie do analizy danych pomiarowych związanych z rozwojem układu napędowego. jBEAM Powertrain umożliwia nie tylko interaktywną analizę, ale również automatyczne raportowanie.
2848A jBEAM Powertrain Config
18047117
  • Software for powertrain analysis
  • Wide variety of supported data formats, mathematical functions and visualisations
  • Interactive analysis or automated reporting
  • Optimized for reasearch and development of powertrains
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Product type
Product type
Software
Operation and installation
Applications
Powertrain analysis

jBEAM Powertrain comes in three different versions:

  • Starter for entry level usage
  • Professional for experienced workers and advanced reports
  • Ultimate for experts in need for the most extensive features set

Please check the datasheets in order to see a detailed comparison of the versions above. Usually a license can be used on a single PC only. In order to share a single license between several users (PCs) a floating license needs to be bought. This then allows for a non-concurrent usage by various users. Additionally the software can be bought either as a yearly subscription or a one-time-buy license. While maintenance is included in the subscription, we recommend ordering it additionally with one-time-buy licenses.

Załadunek
Załadunek